Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 842 Push-Pull Type Toggle Clamps, Steel
GN 842 - Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping, Type AS, Body in forged steel
Ganter
...
GN 842 - Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping, Type AS, Body in forged steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Push-Pull Type Toggle Clamp, Steel GN 842-360-AS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE [mm]
Position
POS
Holding force
FH [N]
A [mm]
B1 [mm]
B2 [mm]
D1 [mm]
D2
D3 [mm]
≈
H1 [mm]
H2 [mm]
≈
L1 [mm]
≈
L2 [mm]
L3 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
M4 [mm]
S [mm]
T [mm]
Stroke
W [mm]
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
GN 842-70-AS
70
closed
1200
12
64
36
8.5
M6
4.3
42.5
19.5
86
79
22
26
13
26
-
6
12
20
0.1540
GN 842-160-AS
160
closed
2800
15
85
46
11
M6
5.3
59
25
116
107
31
33.5
11.5
36.5
-
7
12
30
0.3530
GN 842-360-AS
360
closed
5600
25
90
45.5
12
M8
5.5
75
34.5
122
114
32
33.5
30
36.5
-
7
15
32
0.4800
GN 842-550-AS
550
closed
8000
18
122.5
55
14
M8
7
82.5
29.5
164.5
154.5
42
41
15
35
41
6
16
42
0.7220
GN 842-1100-AS
1100
closed
16000
25
133
57
16
M10
8.5
95
38
182
170.5
49
41
15
35
41
8
18
50
1.1200
GN 842-2100-AS
2100
closed
25000
35
177
70
20
M12
8.5
118.5
50
238
222
61
50
35
50
50
10
22
60
2.2200
GN 842-3100-AS
3100
closed
45000
40
216
76
22
M14
11
137
56
316
300
100
54
40
70
70
10
25
100
3.0650
Vis komprimert visning (7 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Ganter
- GN 842
Order number
GN 842-360-AS
Shorttext
Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping, Type AS, Body in forged steel
Siste endring
02.12.2025 12:13:19
Enhet
Nøkkelord
Body
Steel
Tensioning
Toggle clamps
Type
Type Toggle Clamps
clamping
clamping mechanisms
forged steel
parts
Klassifiseringer
By Functionality
BYFUNC_CLAMPING Clamping
BYFUNC_PINCHING Pinching
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)